HUBBELL WIRING DEVICE-KELLEMS
Image of RF507BR Floor Boxes, Door for RF506, Brass
Image of RF507BR Floor Boxes, Door for RF506, Brass
play
Tradeselect Devices
Discontinued

Floor Boxes, Door for RF506, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF507BR

Floor Boxes, Door for RF506, Brass

Hubbell Wood Floor Boxes allow for the placement of electrical power or a combination of power and voice/data devices. Specifically designed for use with structural wood floors. The boxes are height adjustable (up to ¾ inch) for optimal alignment and fit.

Removable neoprene gaskets

General

Catalog Number

RF507BR

EU RoHS Indicator

Specifications

  • Finish - Solid Brass
  • Material - Solid Brass

UPC

883778300141

Dimensions

Weight

0.11 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10