HUBBELL WIRING DEVICE-KELLEMS
Floor Boxes, Flange and Door Assembly, Tile Trim, Brass
Image of RF409BR Floor Boxes, Flange and Door Assembly, Tile Trim, Brass

Floor Boxes, Flange and Door Assembly, Tile Trim, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF409BR

Floor Boxes, Flange and Door Assembly, Tile Trim, Brass

Residential Round Non-Metallic Floor Box offers an economical solution for electrical power or a combination of power and voice/data applications. Designed specifically for slab-on-grade installation. Quick and easy installation is assured using a push in place leveling system. UL Listed.

  • Cut box after pour for height adjustment
  • Pre-assembled flange, cover and leveling ring
  • Recessed receptacle minimizes plug protrusion

General

Catalog Number

RF409BR

EU RoHS Indicator

No

Specifications

Material - Solid Brass

UPC

883778303692

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

700