
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFMPDD15DG
Standard Product
Application
Pre-Wired Kit with Trak
Catalog Number
HBLFMPDD15DG
Color
Dark Gray
EU RoHS Indicator
Contact Manufacturer
Receptacle Type
2x Duplex NEMA 5-15
Series
Pre-Wired Kit with Trak
Sub Brand
FloorTrak PRO
Type
Three Channel
UPC
783585595252
Length
6 ft
Cord Length
15 ft
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 5, UL 1363
Carton Quantity
1