HUBBELL WIRING DEVICE-KELLEMS
Image of HBLFMRFE FloorTrak PRO, Flush Edge

FloorTrak PRO, Flush Edge

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFMRFE

FloorTrak PRO, Flush Edge, 4 Pieces, 3' per piece

  • Easily mounts to FloorTrak PRO channel
  • Allows for mounting next to carpet or other types of flooring

Standard Product

General

Application

Flush Mount Edges

Catalog Number

HBLFMRFE

Color

Dark Gray

Series

Miscellaneous Fittings

Sub Brand

FloorTrak PRO

Type

Edge

UPC

783585595870

Dimensions

Length

6 ft

Certifications And Compliance

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1