HUBBELL WIRING DEVICE-KELLEMS
FloorTrak PRO, Track, 45 Degree Section, Aluminum
Image of HBLFMC45A FloorTrak PRO, Track, 45 Degree Section, Aluminum

FloorTrak PRO, Track, 45 Degree Section, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFMC45A

FloorTrak PRO, Track, Cover and Base, 45 Degree Section, Surface and Variable edges included, Splices included, Aluminum

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

Standard Product

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMC45A

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Series

Base and Cover

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595078

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1