

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFMR6DG
Standard Product
Application
Trak Base, Cover, 2 Sets of Edges
Catalog Number
HBLFMR6DG
Color
Dark Gray
EU RoHS Indicator
Product Family
Base and Cover
Sub Brand
FloorTrak PRO
Type
Three Channel
UPC
783585594989
Length
6 ft
Weight
11 lb
EU RoHS Indicator
Industry Standard(s)
UL 5
Carton Quantity
1
Pallet Quantity
96