Image of HBLFMR6DG FloorTrak PRO, Track, 6', Dark Gray
Image of HBLFMR6DG FloorTrak PRO, Track, 6', Dark Gray
Buy America(n) Qualified

FloorTrak PRO, Track, 6', Dark Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFMR6DG

FloorTrak PRO, Track, Cover and Base, 6', Surface and Variable edges included, Splices included, Dark Gray

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

Product details

General

Application

  • Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMR6DG

Color

Dark Gray

EU RoHS Indicator

Contact Manufacturer

Series

Base and Cover

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585594989

Dimensions

Length

6 ft

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1

Pallet Quantity

96

Resources and downloads