HUBBELL WIRING DEVICE-KELLEMS
FloorTrak PRO, Track, 90 Degree Section, Dark Gray
Image of HBLFMC90DG FloorTrak PRO, Track, 90 Degree Section, Dark Gray

FloorTrak PRO, Track, 90 Degree Section, Dark Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFMC90DG

FloorTrak PRO, Track, Cover and Base, 90 Degree Section, Surface and Variable edges included, Splices included, Dark Gray

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

Standard Product

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMC90DG

Color

Dark Gray

EU RoHS Indicator

Contact Manufacturer

Series

Base and Cover

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595061

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1

Pallet Quantity

330