HUBBELL WIRING DEVICE-KELLEMS
FloorTrak PRO, Wall Feed Box, High Profile, Wiring Device
Image of HBLFMWHA FloorTrak PRO, Wall Feed Box, High Profile, Wiring Device
Image of HBLFMWHA FloorTrak PRO, Wall Feed Box, High Profile, Wiring Device

FloorTrak PRO, Wall Feed Box, High Profile, Wiring Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFMWHA

FloorTrak PRO, On Floor Wall Feed Box, High Profile, Aluminum

  • Keeps Data and Power aligned with separate channels in the track
  • Easily mounts to FloorTrak PRO channel
  • Discrete screws attach the cover to the mounted base of the wall feed

Standard Product

General

Application

Wall Feed Fitting

Catalog Number

HBLFMWHA

Color

Aluminum

Product Family

End Fittings

Sub Brand

FloorTrak PRO

Type

Entrance

UPC

783585595184

Dimensions

Weight

2.2 lb

Certifications And Compliance

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1