HUBBELL WIRING DEVICE-KELLEMS
Flush 1-Gang Concrete Floorbox with Round Cover, 3.00" Minimum Depth of Pour
Image of FB2537 Flush 1-Gang Concrete Floorbox with Round Cover, 3.00" Minimum Depth of Pour

Flush 1-Gang Concrete Floorbox with Round Cover, 3.00" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB2537

Flush Concrete Floorboxes Series, Shallow Cast Iron Box, Round, 1-Gang, 3.00" Minimum Depth of Pour, Corrosion Resistant Paint

Round flush deep cast iron base floorbox with a stamped steel adjustable top for use with round covers and flanges, green corrosion resistant painted, for use in concrete floors. This 1-gang box has 3.00" minimum depth of pour, includes installation concrete cover, pregalvanized steel flange spacer, and external 1.25" prepour leveling screws. Box has .50" adjustable top, (4) ¾" threaded hubs, ships with (1) 6" long #12 AWG ground wire.

  • 3.00" minimum depth of pour
  • (4) ¾" threaded hubs
  • 1.25" prepour and 0.50" post pour adjustment
  • Green painted corrosion-resistant cast iron base and stamped steel top
  • For use in slab on grade, 2nd floor and above concrete floors
  • Single service only
  • Includes (1) 6" solid #12 AWG conductor grounding pigtail

Cast Iron Box with Corrosion Resistant Paint; Threaded Hubs

General

Application

For Use in Concrete Floors

Catalog Number

FB2537

Color

Green

Construction

Fabricated

Knockouts

4

Material

Cast Iron Base Box, Pregalvanzied Steel Top, PVC Spacer

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

1-Gang

Series

Concrete Floorboxes

Size

1-Gang

Style

1-Gang

Type

Flush

UPC

783585696010

Dimensions

Dimensions

4.85 in x 4.85 in x 2.87 in

Dimensions Metric

123.2 mm x 123.2 mm x 72.8 mm

Height

2.87 in

Height Metric

72.8 mm

Length

4.85 in

Length Metric

123.2 mm

Size

1-Gang

Width

4.85 in

Width Metric

123.2 mm

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL514

Configuration

Knockouts

4

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4