HUBBELL WIRING DEVICE-KELLEMS
Image of FRFBRS2A Flush Duplex Series, Flush Service Fitting, Brass
Image of FRFBRS2A Flush Duplex Series, Flush Service Fitting, Brass

Flush Duplex Series, Flush Service Fitting, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FRFBRS2A

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Duplex Series, Flush Service Fitting, 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass

  • Complete 3" Fire-Rated Poke-Through
  • Prewired 20A Duplex Receptacle
  • (2) Low Voltage Cable Ports
  • Non-metallic Cover with Painted Aluminum Flange

General

Application - For Use On

Carpet/Tile

Catalog Number

FRFBRS2A

EU RoHS Indicator

Finish Type

Brass

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) Duplex Opening and (2) 1/2" Diameter Holes for Low Voltage Wiring

Specifications

  • Carpet Flange - Painted Cast Aluminum/Solid Brass, Brushed and Lacquered
  • Cover Material - Thermoplastic
  • Floor thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Housing - Engineered flame-retardant thremoplastic
  • Jack(s) - Low voltage Knockouts Only

UPC

783585396149

Dimensions

Weight

2.95 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • UL 514A Listed

Configuration

Knockouts

Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring

Number Of Outlets

(1) Duplex Opening and (2) 1/2" Diameter Holes for Low Voltage Wiring

Logistics

Carton Quantity

10