HUBBELL WIRING DEVICE-KELLEMS
Flush Furniture Feed Series, Single Service, Cover Flange, Black Finish
Image of FRF1BK Flush Furniture Feed Series, Single Service, Cover Flange, Black Finish

Flush Furniture Feed Series, Single Service, Cover Flange, Black Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FRF1BK

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, Single Service, Cover Flange, Black

  • For use with PT71SD
  • Single Service Furniture Feed Fitting
  • Aluminum Cover Flange
  • Black Finish
  • (1) 3/4" K.O.

Standard Product

General

Application

Single Service Furniture Flange and Cover

Catalog Number

FRF1BK

Color

Black

EU RoHS Indicator

No

Finish Type

Item Type

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) 3/4" K.O. Single Service

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Conduit Tubes - 3/4" EMT
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)

Style

Cover Flanges

Type

Service Fittings

UPC

783585395593

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" K.O. Single Service

Logistics

Carton Quantity

10