HUBBELL WIRING DEVICE-KELLEMS
Flush Furniture Feed Series, Through Floor Fitting, 1 Service, Furniture Feed, Gray Finish
Image of PT7FFSDGY Flush Furniture Feed Series, Through Floor Fitting, 1 Service, Furniture Feed, Gray Finish

Flush Furniture Feed Series, Through Floor Fitting, 1 Service, Furniture Feed, Gray Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT7FFSDGY

Fire-Rated Poke-Through Flush Furniture Feed Series, Through Floor Fitting, Furniture Feed, 1 Service

  • Single Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • 2-¾" Concentric Knockout
  • Aluminum Cover Flange
  • Gray Cover Finish

General

Catalog Number

PT7FFSDGY

Color

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

Finish Type

Gray

Item Type

3" Fire-Rated Poke-Through Component

Material

Composite

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" K.O. Single Service

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
  • Mechanical - Max. Cu Cross Section - 3/4 in. EMT .0500 sq. in.

Specifications

  • Conduit Cover - Aluminum
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Service fitting - Flush aluminum service fitting with epoxy paint finish

Style

In Floor Fitting

UPC

783585494265

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Operational

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
  • Mechanical - Max. Cu Cross Section - 3/4 in. EMT .0500 sq. in.

Configuration

Number Of Outlets

(1) 3/4" K.O. Single Service