HUBBELL WIRING DEVICE-KELLEMS
Flush Threaded Plug, ¾", Aluminum Finish
Image of S1FP34AL Flush Threaded Plug, ¾", Aluminum Finish
Image of S1FP34AL Flush Threaded Plug, ¾", Aluminum Finish

Flush Threaded Plug, ¾", Aluminum Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1FP34AL

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Flush Threaded Plug, ¾", Aluminum Finish

  • ¾" Replacement Threaded Plug
  • For use with S1SPFFx and S1SPFFTx Series Covers

3/4" Threaded Replacement Plug

General

Accessory Type

Conduit Plugs

Application

Flush SystemOne Installation

Catalog Number

S1FP34AL

Color

Aluminum

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Material

Aluminum

Mounting Method

Threaded Hub

Product Family

SystemOne

Style

Accessories

Sub Brand

Flush Concrete Floor Boxes

Type

Replacement Threaded Plugs

UPC

783585371535

Dimensions

Weight

0.05 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Threaded Hub

Logistics

Carton Quantity

50