HUBBELL WIRING DEVICE-KELLEMS
Image of S1FP34GY Flush Threaded Plug, ¾", Gray Finish

Flush Threaded Plug, ¾", Gray Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1FP34GY

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Flush Threaded Plug, ¾", Gray Finish

  • ¾" Replacement Threaded Plug
  • For use with S1SPFFx and S1SPFFTx Series Covers

3/4" Threaded Replacement Plug

General

Application

Flush SystemOne Installation

Catalog Number

S1FP34GY

Color

Gray

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Mounting Method

Threaded Hub

Style

Accessories

Sub Brand

Flush Concrete Floor Boxes

Type

Replacement Threaded Plugs

UPC

783585371559

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Threaded Hub

Logistics

Carton Quantity

50