HUBBELL WIRING DEVICE-KELLEMS
Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Brass
Image of TTBXLRBR Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Brass

Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TTBXLRBR

Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Brass

  • 1) XLR Jack
  • Brass

Low Voltage Only

General

Application - For Use On

Table Top

Catalog Number

TTBXLRBR

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) XLR Microphone Jack

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Connectivity Boxes

Specifications

Dimensions - 2.19" Diameter

Type

Boxes

UPC

783585129181

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

1) XLR Microphone Jack

Logistics

Carton Quantity

5