
Brand: Hubbell Wiring Device-Kellems
Catalog ID: TTBDS2BR
With 9' Power Cord
Application - For Use On
Table Top
Catalog Number
TTBDS2BR
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Table Top Box
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
2) 15A 125V Outlet, 2) Keystone Openings
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Connectivity Boxes
Specifications
Dimensions - 3.88" Diameter
Type
Boxes
UPC
783585129129
Display Size
1-Gang
Cable Entry
Knock Outs
EU RoHS Indicator
No
Number Of Outlets
2) 15A 125V Outlet, 2) Keystone Openings
Carton Quantity
5