
Brand: Hubbell Wiring Device-Kellems
Catalog ID: WSBECLAMP
Lab benches and computer stations often require convenience power and data services for user interface. These two modules offer several configurations that can mount to table edges, above or below the surface.
Mounting Bracket Only
Application - For Use On
Work Surface Mount
Catalog Number
WSBECLAMP
EU RoHS Indicator
No
Item Type
Material - Mounting Hardware
Furniture Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Type
Bracket
UPC
783585190532
Cable Entry
Pre-Wired Cable
EU RoHS Indicator
No