HUBBELL WIRING DEVICE-KELLEMS
Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Black
Image of WSBPLATE2 Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Black
Discontinued

Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBPLATE2

Furniture Connectivity Box Work Surface, Grommet Style, Surface Unit

  • Work Surface
  • Grommet Style
  • Surface Unit
  • Black

Recessed Concealed Style

General

Application - For Use On

Pop-Up Style

Catalog Number

WSBPLATE2

Color

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 3.18"L x 1.88"W

Type

Accessories

UPC

783585190686

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No