


Brand: Hubbell Wiring Device-Kellems
Catalog ID: WSBB23UBK
These Work Surface boxes deliver power and data services above the table and also provide convenience outlets below the table surface. Units can easily be disconnected when tables are moved or stored, providing a flexible electrical and low-voltage infrastructure.
Standard Product
Application - For Use On
Recessed Concealed Service
Catalog Number
WSBB23UBK
Color
Black
Construction
Fabricated
Item Type
Recessed Concealed Services
Material - Mounting Hardware
Furniture Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Dimensions - 8.98"L x 5.47"W x 2.97"H
Type
Boxes
UPC
783585315157
Display Size
Standard Sized Product
Weight
5.55 lb
Cable Entry
Pre-Wired Cable