

Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1R4FFCVRGRY
Low Profile Surface Cover with (1) 1½" Threaded Hub and (1) 3/4" Threaded Hub
Application
For Use with Concrete Floor Boxes
Application - For Use On
Carpet/Tile
Catalog Number
S1R4FFCVRGRY
Color
Gray Powder Paint
Cover Shape
Round
Cover Type
Furniture Feed
Finish Type
Gray Powder Coat Cover
Item Type
4" Fire-Rated Poke-Through Component
Material
Cast Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
Mounts to Adusting Cup
Mounting Type
Number Of Outlets
(1) 3/4" & (1) 1½" Threaded Hub Multi-Service
Size
Standard Sized Product
Style
Cover Flanges
Sub Brand
Recessed Concrete Floor Boxes
Type
4" Round Recessed Floor Box Furniture Feed Cover
UPC
783585546315
Size
Standard Sized Product
Weight
0.6 lb
Width
5.5 in
Cable Entry
Threaded Hubs
Industry Standard(s)
Mounting Method
Mounts to Adusting Cup
Number Of Outlets
(1) 3/4" & (1) 1½" Threaded Hub Multi-Service
Carton Quantity
12