HUBBELL WIRING DEVICE-KELLEMS
Furniture Feed 4" Series, Through Floor Fitting with Junction Box
Image of S1R4PTAVFITJ Furniture Feed 4" Series, Through Floor Fitting with Junction Box

Furniture Feed 4" Series, Through Floor Fitting with Junction Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4PTAVFITJ

Fire Rated Poke Throughs, Furniture Feed 4" Series, Through Floor Fitting with Junction Box

  • Multi-Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • (1) 3/4"EMT for Power and (1) 1½" EMT for Data
  • Includes S1FRPTJB Junction Box
  • Step Down Installation
  • Complies with ADA

General

Catalog Number

S1R4PTAVFITJ

Finish Type

Item Type

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Style

FRPT Kits

UPC

783585546469

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Logistics

Carton Quantity

1

Pallet Quantity

55