HUBBELL WIRING DEVICE-KELLEMS
Furniture Feed 8" Series, Furniture Feed Cover, Bronze Plated
Image of S1R8FFCVRBRZ Furniture Feed 8" Series, Furniture Feed Cover, Bronze Plated

Furniture Feed 8" Series, Furniture Feed Cover, Bronze Plated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8FFCVRBRZ

Fire-Rated Poke-Through SystemOne 8" Round Furniture Feed Surface Cover.

  • (1) 2" Low Voltage Hub and (1) 1" Line Voltage Hub, (1) 1” to ¾” Reducer Provided
  • Two Piece Cover allows Isolated Low Voltage Access During Installation
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

General

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8FFCVRBRZ

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Type

Screw Mount

Number Of Outlets

(1) 1" & (1) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Sub Brand

SystemOne Recessed

Type

8" Recessed Fire Rated Poke Through Covers

UPC

783585590639

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 1" & (1) 2" Threaded Hub Multi-Service