HUBBELL WIRING DEVICE-KELLEMS
Furniture Feed 8" Series, Through Floor Fitting with Nickel Plated Cover
Image of S1R8PTFFNKL Furniture Feed 8" Series, Through Floor Fitting with Nickel Plated Cover

Furniture Feed 8" Series, Through Floor Fitting with Nickel Plated Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8PTFFNKL

Fire-Rated Poke-Through SystemOne Recessed 8" Furniture Feed Fitting & Cover.

  • Multi-Service Furniture Feed FRPT
  • Up to 2 Hour Fire Rating
  • (1) 1"EMT for Power and (1) 2" EMT for Data
  • Step Down Installation
  • Complies with ADA

Standard Product

General

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PTFFNKL

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Fabricated

Mounting Type

8" Core Hole

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Kit

UPC

783585590868

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service

Logistics

Carton Quantity

1