HUBBELL WIRING DEVICE-KELLEMS
Galvanized Stamped Steel Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour, Corrosion Resistant Paint
Image of CFBS1R4SFBCR Galvanized Stamped Steel Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour, Corrosion Resistant Paint
Image of CFBS1R4SFBCR Galvanized Stamped Steel Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour, Corrosion Resistant Paint
play
SystemOne Recessed Floor Boxes
Image of CFBS1R4SFBCR Galvanized Stamped Steel Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour, Corrosion Resistant Paint

Galvanized Stamped Steel Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour, Corrosion Resistant Paint

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4SFBCR

Concrete Floorboxes, Recessed, Galvanized Stamped Steel Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour, Corrosion Resistant Paint

  • Corrosion-Resistant Galvanized Stamped Steel Recessed 4" Round Floorbox
  • For Use In Concrete Floors
  • 5.00" Minimum Depth of Pour
  • Box Includes Installation Cover

Preglavanized Galvanized Stamped Steel Box with PVC Riser; Concentric Knock-Outs; Corrosion Resistant

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

CFBS1R4SFBCR

Color

Metallic

Construction

Fabricated

Knockouts

2) 3/4"- 1 1/4", 2) 3/4" - 2"

Material

Composite

Mounting Method

Cast into Slab

Mounting Type

  • (3) Screw Mount
  • (3) Screw Mount

Product Family

Recessed - CFB Series

Size

4 Inch Round

Sub Brand

Recessed Concrete Floor Boxes

Type

4" Round Recessed Floor Box

UPC

783585544670

Dimensions

Dimensions

7.4 in x 6.32 in x 6 in

Height

6 in

Length

7.4 in

Size

4 Inch Round

Weight

4.6 lb

Width

6.32 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Multi

Configuration

Knockouts

2) 3/4"- 1 1/4", 2) 3/4" - 2"

Mounting Method

Cast into Slab

Logistics

Carton Quantity

1

Pallet Quantity

95