




Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFSMST120A
Standard Product
Application
Heavy Duty Industrial Commercial
Auxiliary Contacts
None
Catalog Number
GFSMST120A
Enclosure Type
Yes
Environmental Conditions
NEMA 4X
Frame
Standard
Item Type
Auto Set Sensing Module
Material
Composite
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Product Family
Extra Heavy Duty
Type
Auto Reset
UPC
783585703237
Dimensions
4.6 in x 2.8 in x 3.3 in
Height
3.3 in
Length
4.6 in
Weight
0.35 lb
Width
2.8 in
Connectivity
Terminal Screws
Frequency Rating
60 Hz
Interrupt Rating
10,000 A
Load Rating
80% of Full Rating Continuous A
Trip Type
.025 Seconds
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC
Environmental Conditions
NEMA 4X
Industry Standard(s)
UL Listed
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Auxiliary Contacts
None
Carton Quantity
5