HUBBELL WIRING DEVICE-KELLEMS
Image of GFHW83105 Hardwired 30A GFCI

Hardwired 30A GFCI

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFHW83105

Extra Heavy Duty Industrial Circuit Guard® Hardwired GFCI, 30A 3-Phase 208V AC, Automatic Set, Yellow

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

  • High impact UV stabilized housing for long life
  • TYPE 4x and 6P wet location rated for indoor/outdoor applications
  • Red blinking light plus optional audible alarm
  • Open neutral protection Trips upon loss of neutral

Open neutral protection Trips upon loss of neutral

General

Application

Heavy Duty Industrial

Catalog Number

GFHW83105

Color

Gray/Black

Environmental Conditions

Indoor, Outdoor, Wahsdown

Material

Non-Metallic

Series

Extra Heavy Duty

Style

Manual Set

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Type

Wall Mount

UPC

783585708799

Electrical Ratings

Amperage Rating

30 A

Phase

3 PH

Voltage Rating

208 VAC

Conductor Related

Number Of Poles

3

Number Of Wires

3

Certifications And Compliance

Environmental Conditions

Indoor, Outdoor, Wahsdown

Industry Standard(s)

UL 943

Operational

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Logistics

Carton Quantity

5