HUBBELL WIRING DEVICE-KELLEMS
Image of GFHW86108 Hardwired 60A GFCI

Hardwired 60A GFCI

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFHW86108

Extra Heavy Duty Industrial Circuit Guard® Hardwired GFCI, 60A, 3-Phase/1-Phase, 208V AC, Type 4X, 4-6mA Trip Level, Automatic Set

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

  • High impact UV stabilized housing for long life
  • Class A GFCI protection
  • Type 4X environmental rating
  • 1” Conduit hubs
  • Can be wired single or three phase

Type 4X environmental rating

General

Application

Heavy Duty Industrial

Catalog Number

GFHW86108

Color

Gray

Environmental Conditions

Indoor, Outdoor, Wahsdown

Material

Non-Metallic

Series

Extra Heavy Duty

Size

10.50" x 3.50" x 8.50"

Style

Automatic Set

Temperature Rating

-35° C to 50° C (-31° F to 122° F)

Type

Wall Mount

UPC

783585708768

Dimensions

Size

10.50" x 3.50" x 8.50"

Electrical Ratings

Amperage Rating

60 A

Phase

3 PH / 1PH

Voltage Rating

208 VAC

Conductor Related

Number Of Poles

3

Number Of Wires

4

Certifications And Compliance

Environmental Conditions

Indoor, Outdoor, Wahsdown

Industry Standard(s)

UL 943

Operational

Temperature Rating

-35° C to 50° C (-31° F to 122° F)