HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty GFCI Tester, 20A, 120V AC, White
Image of GFT2G Heavy Duty GFCI Tester, 20A, 120V AC, White

Heavy Duty GFCI Tester, 20A, 120V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFT2G

Power Protection Products, GFCI Receptacle Accessories, Tester, Test Trip Level on Any Standard GFCI, 15 or 20A 125V AC, Graduated 1-7 mA Knob, White.

HUBBELLPRO provides an innovative self-test technology with a new contemporary look. The appealing smooth style and low profile satin finish are sure to complement any décor. The face of the device blends in with the surrounding interior. All distracting stepped surfaces, lights and conspicuous text markings have been minimized. This safety solution includes tamper resistant (TR), weather resistant (WR) and standard (non TRWR) options in 7 different color choices. Quick and easy installation is essential for any installer. The new HUBBELLPRO provides an expanded ground wire area along with guide pockets at every termination. This allows for rapid internal back wire installation. The face design offers a flush, smooth look when the wall plate is added for the final touch. This new ground fault solution is ideal for the residential market, including adult communities, multifamily, dormitories, hotels and homes. Retail, restaurant and commercial office environments would be suitable, as well. Applications include kitchens, bathrooms, garages, basements, laundry areas, workshops, wet or damp locations and outdoor porches and decks.

  • Designed to measure the trip level of portable or “wired-in” GFCI’s in a range of 2-7mA. Leakage level can be adjusted from 2-7mA
  • Ideal for measuring leakage level of GFCI breakers, GFCI portables and GFCI receptacles

Corrosion Resistant, Self Grounding

General

Application

Commercial Grade

Catalog Number

GFT2G

Color

White

Enclosure Type

Plug Body

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Heavy Duty

Specifications

Housing - Polycarbonate

Type

GFCI Tester

UPC

783585690421

Dimensions

Dimensions

1.97" x 1.53" (50.0 x 38.9)

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

20 A

Current Rating

15 A

Load Current

5-15P Interface

Phase

Single Phase

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • NEC® And CEC Requirements
  • UL Listed

Logistics

Carton Quantity

10