HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Brown
Image of GFR83 Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Brown
Image of GFR83 Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Brown
play
Wiring Device Kellems GFCI Receptacle vs GFCI Breaker SHORT
play
Wiring Device-Kellems GFCI Receptacle vs GFCI Breaker
Image of GFR83 Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Brown

Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFR83

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 15 years ago…self test monitoring now required in UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, a clear visual indicator is provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Green power indicator and red trip indicator
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

AUTOGUARD Self test Technology, Closed Loop Active Detection

General

Application

Commercial Hospital Grade

Catalog Number

GFR83

Color

Brown

Series

Hospital Grade

Size

4.12 in x 1.75 in x 1.48 in

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

Standard

UPC

883778999222

Dimensions

Height

4.12 in

Size

4.12 in x 1.75 in x 1.48 in

Weight

0.35 lb

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

20 A

Phase

Single Phase

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Wire Size

#14 - #10 AWG

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

2240