HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle (Assembled In USA), 15A, Red
Image of GFRST82RU Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle (Assembled In USA), 15A, Red
Image of GFRST82RU Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle (Assembled In USA), 15A, Red
play
Autoguard GFCI Receptacles
play
Wiring Device-Kellems GFCI Receptacle vs GFCI Breaker
play
Wiring Device Kellems GFCI Receptacle vs GFCI Breaker SHORT

Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle (Assembled In USA), 15A, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST82RU

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Red, US Product.

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction

General

Catalog Number

GFRST82RU

Color

Red

Product Family

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Assembled In USA

Type

Standard

UPC

783585486789

Dimensions

Weight

0.35 lb

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10