HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Locking Portable In Line GFCI with Automatic Set, 20A, 120V AC, 2' - 12/3 SJTW, Yellow
Image of GFPIL20125LKA Heavy Duty Locking Portable In Line GFCI with Automatic Set, 20A, 120V AC, 2' - 12/3 SJTW, Yellow
Discontinued

Heavy Duty Locking Portable In Line GFCI with Automatic Set, 20A, 120V AC, 2' - 12/3 SJTW, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPIL20125LKA

20A/125V INLINE L5-20 LOCKING AUTO.

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments

Auto Set

General

Application

Line Cord with Male/Female Ends

Catalog Number

GFPIL20125LKA

Color

Yellow

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Twist-Lock®

Material - Insulation

Elastomer

Material - Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Heavy Duty

Specifications

Housing - Polycarbonate

Style

Automatic Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Line Cord

UPC

783585692104

Dimensions

Outside Diameter

0.3

Weight

2.6 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Plug-In

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)