HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Connector Body, 60/63 A 200-415 VAC, 4-POLE 5-WIRE, Red, Splash Proof
Image of C560C6SLT100 Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Connector Body, 60/63 A 200-415 VAC, 4-POLE 5-WIRE, Red, Splash Proof

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Connector Body, 60/63 A 200-415 VAC, 4-POLE 5-WIRE, Red, Splash Proof

Brand: Hubbell Wiring Device-Kellems

Catalog ID: C560C6SLT100

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Connector Body, 60/63 A 200-415 VAC, 4-POLE 5-WIRE, Red, Splash Proof

Hubbell-PRO Commercial Pin and Sleeve Devices - Hubbell has the IEC Pin and Sleeve Solution — No Matter what Environment or Application! Hubbell-PRO pin and sleeve is value engineered for commercial and light duty applications. Devices are UL certified conforming to IEC 60309, UL 1682 and are dual-rated where applicable. North American devices are offered in 20A, 30A, 60A and 100A; European devices are available in 16A, 32A, 63A and 125A versions. A complete line of watertight and splash proof versions are available. Numerous features provide installation efficiencies including Edge Series Screwless terminations, glandless water ingress protection, bulk packs and NPT threaded versions for adapter free installations for liquid light applications.

  • IP44 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • Integral 1" NPT conduit threading
  • Glandless water ingress protection

Splash Proof

General

Catalog Number

C560C6SLT100

Color

Red

Series

Hubbell-PRO

Style

Standard Service

Type

Splash Proof Liquidtight Connector

UPC

783585974323

Electrical Ratings

Current / Amperage Rating

60/63 A

Voltage Rating Description

200-415 VAC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Logistics

Carton Quantity

5