HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Receptacle, 100 A 125/250 VAC, 3-POLE 4-WIRE, Orange, Watertight
Image not found
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Receptacle, 100 A 125/250 VAC, 3-POLE 4-WIRE, Orange, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: C4100AR12WA

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Receptacle, 100 A 125/250 VAC, 3-POLE 4-WIRE, Orange, Watertight

Hubbell-PRO Commercial Pin and Sleeve Devices - Hubbell has the IEC Pin and Sleeve Solution — No Matter what Environment or Application! Hubbell-PRO pin and sleeve is value engineered for commercial and light duty applications. Devices are UL certified conforming to IEC 60309, UL 1682 and are dual-rated where applicable. North American devices are offered in 20A, 30A, 60A and 100A; European devices are available in 16A, 32A, 63A and 125A versions. A complete line of watertight and splash proof versions are available. Numerous features provide installation efficiencies including Edge Series Screwless terminations, glandless water ingress protection, bulk packs and NPT threaded versions for adapter free installations for liquid light applications.

  • IP67 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • Color coded housings provide quick identification of mating devices

Watertight

General

Application

High Ampacity Connections

Catalog Number

C4100AR12WA

Color

Orange

Series

Hubbell-PRO

Style

Standard Service

Type

Watertight Angled Receptacle

UPC

783585676456

Electrical Ratings

Current / Amperage Rating

100 A

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Poles

3-POLE

Number Of Wires

4-WIRE

Logistics

Carton Quantity

5