HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Liquid Tight Adapter
Image of SAB100 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Liquid Tight Adapter

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Liquid Tight Adapter

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SAB100

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Liquid Tight Adapter, For 16 and 20A- 5-Wire or 30 and 32A-3 and 4-Wire 1" NPT, Furnished with Hardware

  • Industrial Grade
  • Accessories
  • Liquid Tight Adapter

1" NPT

General

Application

16 and 20 Amp, 5 Wire, 30 and 32 Amp, 3 and 4 Wire

Catalog Number

SAB100

Color

Aluminum

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Liquid-Tight Adapter

Material

Aluminum

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Series

Accessories

Specifications

  • Accessory Item - Conduit Adapter
  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel

Style

1" NPT

Type

Liquidtight Adapter

UPC

783585135618

Dimensions

Display Size

Standard Sized

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

5