HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Liquid Tight Adapter
Image of SAB34 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Liquid Tight Adapter

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Liquid Tight Adapter

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SAB34

Twist-Lock® Devices, Hubbellock® Liquidtight Metallic Conduit Adapters, Adapter for use with ¾" NPT conduit fittings

  • Industrial Grade
  • Accessories
  • Liquid Tight Adapter

3/4" NPT

General

Application

16 and 20 Amp, 5 Wire, 30 and 32 Amp, 3 and 4 Wire

Catalog Number

SAB34

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Liquidtight Metallic Conduit Adapters

Material

Aluminum

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors

Series

Accessories

Specifications

Weight - 0.2

Style

For Hubbellock Devices

Type

Conduit Adapter

UPC

783585887753

Dimensions

Display Size

Standard Sized

Weight

0.2 lb

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Operational

Performance

Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

5

Pallet Quantity

3200