HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 100A 2" NPT Hub, Angled, Mounting ScrewsIncluded Cast Aluminum
Image of BB1002W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 100A 2" NPT Hub, Angled, Mounting ScrewsIncluded Cast Aluminum

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 100A 2" NPT Hub, Angled, Mounting ScrewsIncluded Cast Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BB1002W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 100A 2" NPT Hub, Angled, Mounting ScrewsIncluded, Gray Cast Aluminum

Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.

  • Industrial Grade
  • Back Box
  • For 100A 2" NPT Hub

Standard Product

General

Application

Metallic

Catalog Number

BB1002W

Color

Aluminum

Construction

Cast

EU RoHS Indicator

Item Type

Mounting Box

Knockouts

2" NPT Hub

Material

Aluminum

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP67 Suitability

Series

Back Boxes and Adapters

Specifications

  • Accessory Item - Cast Aluminum Back Box
  • Back Box - 15 Degree Angle
  • Box Hub Size - 2" NPT

Style

15 Degree

Type

Angled Back Box

UPC

783585390857

Dimensions

Display Size

For 100 and 125 Amp Devices

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Raintight and External Icing Test

Operational

Performance

Environmental - Moisture Resistance - IP67 Suitability

Temperature Range

Limited By Device

Configuration

Knockouts

2" NPT Hub

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1

Pallet Quantity

195