
Brand: Hubbell Wiring Device-Kellems
Catalog ID: BB60N
Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.
Requires Watertight Hub
Application
Non-Metallic
Catalog Number
BB60N
Color
Gray
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Mounting Box
Knockouts
1 1/4" NPT
Material
Thermoplastic
Material - Mounting Hardware
Mounting Screws
Number Of Outlets
Accepts 1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP67 Suitability
Series
Back Boxes and Adapters
Specifications
Style
15 Degree
Type
Angled Back Box
UPC
783585390024
Display Size
For 60 and 63 Amp Devices
Cable Entry
Through Hub
EU RoHS Indicator
Yes
Industry Standard(s)
UL Raintight and External Icing Test
Standards - RoHS Compliance Status
CM
Performance
Environmental - Moisture Resistance - IP67 Suitability
Temperature Range
Limited By Device
Knockouts
1 1/4" NPT
Number Of Outlets
Accepts 1-Device
Carton Quantity
1
Pallet Quantity
200