Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL560C6WLT34
Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.
Application
High Ampacity Watertight Connections
Catalog Number
HBL560C6WLT34
Color
Red
Environmental Conditions
Watertight
Insulation
Insulated Body
Item Type
Standard
Series
HBL Heavy Duty
Style
Standard Service
Type
Watertight Connector Body
UPC
783585714738
Display Size
Standard Sized Product
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Dielectric Strength
Withstands 3000V Minimum in
Conductor Range
#8 AWG to #2 AWG
Industry Standard(s)
Carton Quantity
10