MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBL330C4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 30A 125V AC, 2-Pole 3-Wire Grounding, Watertight
Image of HBL330C4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 30A 125V AC, 2-Pole 3-Wire Grounding, Watertight

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 30A 125V AC, 2-Pole 3-Wire Grounding, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL330C4W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 30A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screws, Yellow, Watertight

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Insulated Non-Metallic housing
  • Color coded housings by voltage for easy identification
  • Corrosion-resistant self-closing gasketed cover

Product details

General

Application

High Ampacity Connections

Catalog Number

HBL330C4W

Color

Yellow

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Standard

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Specifications

  • Cord Clamps - Reinforced Thermoplastic Polyester
  • Covers - Reinforced Thermoplastic Polyester
  • Gaskets - Solid Neoprene
  • Glands - Solid Neoprene
  • Housing - Zytel® ST801 Nylon

Style

Standard Service

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Watertight Connector Body

UPC

783585403496

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Certifications And Compliance

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146033

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10