HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Mechanically Interlocked Receptacle, 30A 3-Phase Wye 120/208V AC
Image of HBL530MI9W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Mechanically Interlocked Receptacle, 30A 3-Phase Wye 120/208V AC

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Mechanically Interlocked Receptacle, 30A 3-Phase Wye 120/208V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL530MI9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Mechanically Interlocked Receptacle, 30A 3-Phase Wye 120/208V AC , 4-Pole 5-Wire Grounding, Terminal Screws

Unfused Circuit-Lock® Pin and Sleeve Mechanical Interlocks - The National Electrical Code (NEC®) requires a separate disconnect means within sight of all motor loads. The NEC requires the disconnecting means in a motor-circuit be listed as “Suitable as Motor Disconnect” if the motor is rated greater than 2 HP. Hubbell’s revolutionary Circuit-Lock interlock incorporates the disconnect switch and receptacle in one compact, non-metallic and economical unit. Removing the plug and locking it out provides a visual means of verifying equipment has been disconnected. All Circuit-Lock mechanical interlocks can be locked out as a method of compliance with the OSHA Lockout/Tagout regulation. The switch cannot be turned ON until the plug is completely engaged, and the plug cannot be removed until the switch is turned OFF. At the same time, it eliminates the possibility of making or breaking the circuit under load or making a casual or “lazy” connection. The non-metallic enclosure can be connected to the metallic conduit and not interfere with the ground continuity. In addition, these horsepower rated units are durable, watertight and easy to install. And they are compatible with IEC 60309-2 plugs. These Circuit-Lock units are available in 20, 30, 60 and 100A models, and in 3, 4 and 5 wire configurations that are designed to the IEC 60309-1 and 60309-2 standards. Hubbell’s Circuit-Lock Mechanical Interlocks are also available in “Reverse Service” versions. These units incorporate the disconnect switch and reverse service receptacle (inlet) in one compact, non-metallic and economical unit. These units are available in 30, 60 and 100A models, 4 wire configurations.

  • Large gears enclosed in a gear box
  • Lockable handle to meet OSHA Lockout/Tagout regulations
  • Pre-wired IEC Pin and Sleeve receptacle

Watertight

General

Application

High Ampacity Watertight Connections

Catalog Number

HBL530MI9W

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Mechanically Interlocked Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 Classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Outdoor - 4X (Watertight, Washdown)
  • Indoor - 12 (Dust-tight, Falling Dirt and Noncorrosive Liquids).
  • Environmental - Operating Temperature - Max. Continuous +75°C
  • Min. Continuous -40°C
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Non-Fused

Specifications

  • Base - Valox®
  • Conduit Hub - Zinc
  • Enclosure Gasket - Neoprene
  • Face - Valox®
  • Shaft Seal - Neoprene

Style

Standard Service

Type

Mechanical Interlock

UPC

783585406145

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 VAC

Voltage Rating Description

3 Phase Y 120/208 VAC

Wattage

6240

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 Classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Outdoor - 4X (Watertight, Washdown)
  • Indoor - 12 (Dust-tight, Falling Dirt and Noncorrosive Liquids).
  • Environmental - Operating Temperature - Max. Continuous +75°C
  • Min. Continuous -40°C
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Logistics

Carton Quantity

1