MES LISTES
HUBBELL WIRING DEVICE-KELLEMS
Image of HBL360R7W Prise femelle à broche et manchon CEI 60A étanche, HBL360R7W
Image of HBL360R7W Prise femelle à broche et manchon CEI 60A étanche, HBL360R7W
Qualifié Buy America(n)

Prise femelle à broche et manchon CEI 60A étanche, HBL360R7W

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBL360R7W

Prise femelle de qualité industrielle à usage intensif avec broche et manchon CEI, 60A 480V CA, mise à la terre 2-pôles 3-fils, vis de connexion, étanche à l'eau.

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Couvercle à joint à fermeture automatique
  • Boîtiers codés par couleur pour une identification facile
  • Boîtier non métallique isolé très résistant

Détails du produit

Général

Application

High Ampacity Watertight Connections

Catalog Number

HBL360R7W

Conditions environnementales

Watertight

Couleur

Red

Indicateur EU RoHs

Yes

Matériau

Thermoplastic

Matériel - quincaillerie de montage

Screw Mounting

Nom de marque de fabricant d'origine

Hubbell Wiring Device-Kellems

Nombre de pôles

2-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Série

HBL Heavy Duty

Spécifications

  • Cover - Reinforced Thermoplastic Polyester
  • Cover Screw - Nickel-plated brass
  • Gaskets - Solid Neoprene
  • Housing - Zytel® 101 Nylon
  • Mounting Flange - Zytel® 101 Nylon

Type

Standard Service

Type

Watertight Receptacle

Type d'article

Single Flanged

UPC

783585403878

Dimensions

Taille de l'afficheur

Standard Sized Product

Caractéristiques électriques

Connectivité

Pressure Terminal Screws

Courant nominal

60 A

Courant nominal

60 A

Courant nominal

60 A

Description de la tension nominale

480 VAC

Phase

Single Phase

Puissance en Watts

28800

Tension nominale

480 VAC

Lié au conducteur

Calibre des fils

#8 AWG to #2 AWG

Nombre de fils

3-Wire

Certifications et conformité

Achetez des produits qualifiés aux États-Unis

Buy American Act Compliant (All status valid till December 2024)

Classe NEMA nominale

Non-NEMA

Norme(s) de l'industrie

Listed To Standard UL1682

Logistique

Nombre d'unités sur la palette

360

Quantité dans l'emballage

10

Ressources et téléchargements