HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle w/ Pilot Sleeve, 60/63 A, 250 VAC, 4X and IP69k
Image of HBL360R6WP Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle w/ Pilot Sleeve, 60/63 A, 250 VAC, 4X and IP69k
Image of HBL360R6WP Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle w/ Pilot Sleeve, 60/63 A, 250 VAC, 4X and IP69k

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle w/ Pilot Sleeve, 60/63 A, 250 VAC, 4X and IP69k

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL360R6WP

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle w/ Pilot Sleeve, 60/63 A, 250 VAC, 3-Pole 4-Wire Wire Grounding, Terminal Screws, Blue, 4X and IP69k

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Insulated Non-Metallic housing
  • Color coded housings by voltage for easy identification
  • Corrosion-resistant self-closing gasketed cover

Watertight

General

Application

High Ampacity Watertight Connections

Catalog Number

HBL360R6WP

Color

Blue

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Single Flanged

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability -V-0
  • Environmental - Ingress Protection - Type 3R, 3RX, 4X and IP68, IP69k Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Product Family

HBL Heavy Duty

Style

Standard Service

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Watertight Receptacle w/ Pilot Sleeve

UPC

783585365381

Dimensions

Display Size

Standard Sized Product

Weight

2.35 lb

Electrical Ratings

Connectivity

Pressure Terminal Screws

Current Amperage Description

60/63 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC/220-250 VAC

Conductor Related

Number of Conductors

3-Wire Grounding

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed to UL1682

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability -V-0
  • Environmental - Ingress Protection - Type 3R, 3RX, 4X and IP68, IP69k Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10