HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Liquid Tight Adapter, 100 and 125A- All Wire, 1 1/2" NPT, Furnished with Hardware
Image of SAD150 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Liquid Tight Adapter, 100 and 125A- All Wire, 1 1/2" NPT, Furnished with Hardware

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Liquid Tight Adapter, 100 and 125A- All Wire, 1 1/2" NPT, Furnished with Hardware

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SAD150

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Liquid Tight Adapter, 100 and 125A- All Wire, 1 1/2" NPT, Furnished with Hardware, Machined Aluminum

  • Industrial Grade
  • Liquid Tight Adapter
  • 100 and 125A- All Wire

1 1/2" NPT

General

Application

100 and 125 Amp, All Wire

Catalog Number

SAD150

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Liquid-Tight Adapter

Material

Aluminum

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Series

Accessories

Specifications

  • Accessory Item - Conduit Adapter
  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel

Style

1½" NPT

Type

Liquidtight Adapter

UPC

783585140407

Dimensions

Display Size

Standard Sized

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

5