HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 30A 250V AC, 2-Pole 3- Wire Grounding, Watertight
Image of HBL330B6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 30A 250V AC, 2-Pole 3- Wire Grounding, Watertight

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 30A 250V AC, 2-Pole 3- Wire Grounding, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL330B6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 30A 250V AC, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Rugged one-piece housing
  • Thermoset polyester contact carrier
  • Solid one-piece pins for reliable electrical contact

Watertight

General

Application

High Ampacity Watertight Connections

Catalog Number

HBL330B6W

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Single Flanged

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1.
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Cord Grip Retention - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Specifications

  • Contact Carrier - High-Impact Thermoset
  • Gaskets - Solid Neoprene
  • Housing - Zytel® 101 Nylon
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Phase Pins - Brass

Style

Standard Service

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Watertight Inlet

UPC

783585403472

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Wattage

7500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1.
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Cord Grip Retention - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10

Pallet Quantity

640