HUBBELL WIRING DEVICE-KELLEMS
Image of HBL330B7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 30A 480V AC, 2-Pole 3- Wire Grounding, Watertight
Image of HBL330B7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 30A 480V AC, 2-Pole 3- Wire Grounding, Watertight
play
Advantage Series Switch-Rated Pin & Sleeve

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 30A 480V AC, 2-Pole 3- Wire Grounding, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL330B7W

Heavy Duty IEC Pin and Sleeve Industrial Grade Male Flanged Inlet, 30A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Rugged one-piece housing
  • Thermoset polyester contact carrier
  • Solid one-piece pins for reliable electrical contact

Product details

General

Application

  • High Ampacity Watertight Connections

Catalog Number

HBL330B7W

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Single Flanged

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1.
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Cord Grip Retention - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Specifications

  • Contact Carrier - High-Impact Thermoset
  • Gaskets - Solid Neoprene
  • Housing - Zytel® 101 Nylon
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Phase Pins - Brass

Style

Standard Service

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Watertight Inlet

UPC

783585403489

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Single Phase

Voltage Rating

480 VAC

Voltage Rating Description

480 VAC

Wattage

14400

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Media

Videos

play
Advantage Series Switch-Rated Pin & Sleeve