HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 60A 3-Phase Wye 120/208V AC, Watertight- Reversed
Image of HBL560B9R Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 60A 3-Phase Wye 120/208V AC, Watertight- Reversed
Image of HBL560B9R Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 60A 3-Phase Wye 120/208V AC, Watertight- Reversed
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Flanged Inlet, 60A 3-Phase Wye 120/208V AC, Watertight- Reversed

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL560B9R

Replaced by:

HBL560B9WR

Heavy Duty IEC Pin and Sleeve Industrial Grade Male Flanged Inlet, 60A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Terminal Screws, Watertight-Reversed

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Industrial Grade
  • Male
  • Flanged Inlet

Standard Product

General

Application

Spider II Replacement Inlet

Catalog Number

HBL560B9R

Color

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Single- Reversed

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations
  • Environment - Moisture Resistance

Style

Receptacle

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Device

UPC

783585510064

Dimensions

Display Size

Standard Sized Product

Weight

2.15 lb

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Three Phase

Voltage Rating

  • Three Phase 120 VAC
  • Three Phase 208 VAC

Voltage Rating Description

3-Phase 120/208 VAC

Wattage

12480 W

Conductor Related

Number Of Poles

4-Pole

Wire Size

#6 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

UL 1640 cUL and CSA, UL 943

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10