HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 125V 380/415V, 4-Pole 5-Wire Grounding, Terminal Screws, Watertight
Image of HBL5125P6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 125V 380/415V, 4-Pole 5-Wire Grounding, Terminal Screws, Watertight
Image of HBL5125P6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 125V 380/415V, 4-Pole 5-Wire Grounding, Terminal Screws, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 125V 380/415V, 4-Pole 5-Wire Grounding, Terminal Screws, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5125P6W

Replaced by:

HBL5100P6WP

Heavy Duty IEC Pin and Sleeve Industrial Grade Male Plug 125V 380/415V, 4-Pole 5-Wire Grounding, Terminal Screws, Watertight

  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Heavy duty external cord grips for maximum cord retention

Watertight

General

Application

High Ampacity Connections

Catalog Number

HBL5125P6W

Color

Red

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Specifications

  • Housing - Zytel® ST801 Nylon
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Retainer - High-Impact Thermoset
  • Sealing Gasket - Solid Neoprene
  • Terminal Screws - Stainless Steel

Style

Standard Service

Type

Watertight Plug

UPC

783585405155

Dimensions

Display Size

Standard Sized

Weight

4.2 lb

Electrical Ratings

Amperage Rating

125 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

125 A

Current Rating

125 A

Phase

Three Phase

Voltage Rating

  • 220/380 V V
  • 240/415 V V

Voltage Rating Description

220/380 V;240/415 V

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#2 AWG to #1/0 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC Standards 60309-1
  • UL Listed, File E146033

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

6