Brand: Hubbell Wiring Device-Kellems
Catalog ID: CC201
Application
For 200A
Catalog Number
CC201
EU RoHS Indicator
No
Item Type
Replacement Cord Clamp
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessories
Specifications
Replacement Part - Cord Clamp Replacement
Style
Fits all 200A
Type
Cord Clamp and Locking Ring
UPC
783585810096
Display Size
Standard Sized Product
Phase
Single Phase
Nema Rating
Non-NEMA