

Brand: Hubbell Wiring Device-Kellems
Catalog ID: CA100
Watertight
Application
For All 100 and 125 Amp
Catalog Number
CA100
Color
Gray
Environmental Conditions
Watertight
Item Type
Replacement Cap Assembly
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Accessories
Specifications
Replacement Part - Cover Assembly
Style
Fits all 100 and 125A
Type
Cover Assemblies
UPC
783585490304
Display Size
Standard Sized Product
Weight
0.7 lb
Connectivity
Pressure Terminal Screws
Environmental Conditions
Watertight
Nema Rating
Non-NEMA
Carton Quantity
5
Pallet Quantity
330